Designator Footprint               Mid X         Mid Y         Ref X         Ref Y         Pad X         Pad Y TB      Rotation Comment        

           ON                  -87.424mm     -16.767mm      60.825mm         4.4mm     -87.424mm     -16.767mm  B        180.00 Comment        
           ON                  -87.424mm     -16.767mm       46.55mm         4.4mm     -87.424mm     -16.767mm  T          0.00 Comment        
U1         7LSOP                  44.7mm      21.915mm       40.35mm      25.725mm       40.35mm      25.725mm  T        270.00 FSL538H        
R28        R0805W               9.6395mm     26.8245mm     10.9095mm     26.8245mm     10.9095mm     26.8245mm  B         90.00 R/NC/1206      
R27        R0805W                6.298mm      25.398mm       6.298mm      26.668mm       6.298mm      26.668mm  B        180.00 R/NC/1206      
R16        R0805                55.625mm      21.675mm      55.625mm      20.675mm      55.625mm      20.675mm  B        180.00 R/NC/0805      
R9         R1206                 58.65mm      23.975mm       58.65mm      22.575mm       58.65mm      22.575mm  B        180.00 R/1R/1206      
R21        R1206W               37.225mm     36.4625mm      37.225mm      34.875mm      37.225mm      34.875mm  B        360.00 R/0R/1206      
GND        UL1007-18AWG         76.675mm         3.7mm      76.675mm         3.7mm      76.675mm         3.7mm  T          0.00                
MOV        CY6X11.5             16.815mm       8.642mm      16.815mm       8.642mm      20.565mm       8.142mm  T        180.00 TVR/10471/NC   
C11        CEA5-1               55.375mm        13.9mm      55.375mm        13.9mm      56.625mm        13.9mm  T        360.00 C/NC/50V       
BD1        KBP-1                20.504mm      36.424mm      20.504mm      42.424mm      20.504mm      42.424mm  T        270.00 2A600V/2KBP06M 
C1         CX10.5X18            12.839mm      22.866mm      12.839mm      22.866mm       5.339mm      22.866mm  T        360.00 XC/0.47uF/X1   
C4         CEA13C                32.25mm      38.475mm       32.25mm      38.475mm       29.75mm      38.475mm  T        180.00 C/33uF/420V/PAG
C6         CEA10                76.175mm     34.8751mm      76.175mm      34.875mm     76.6091mm      37.337mm  T         80.00 C/680uF/25V    
C7         CEA5-1                 84.3mm         8.5mm        84.3mm         8.5mm       85.55mm         8.5mm  T        360.00 C/68uF/25V     
D1         DO-214AC             46.265mm      29.125mm        44.3mm      29.125mm        44.3mm      29.125mm  B        360.00 D/S1M          
D2         SOD-523F             49.575mm     15.1783mm      49.575mm      14.175mm      49.575mm      14.175mm  B        360.00 D Zener        
D3         SMA                    58.7mm       18.35mm        58.7mm       16.15mm        58.7mm       16.15mm  B        180.00 D/1N4935       
F1         R1-2BI                3.124mm       6.525mm       3.124mm       2.775mm       3.124mm       2.775mm  T         90.00 1A/250V        
L          UL1015-18AWG         9.1167mm      3.2989mm      9.1167mm      3.2989mm      9.1167mm      3.2989mm  T          0.00                
L1         L16X12               11.442mm      36.455mm      11.442mm      36.455mm       7.942mm      32.455mm  T        270.00 14mH           
N          UL1015-18AWG        19.8739mm      3.5081mm     19.8739mm      3.5081mm     19.8739mm      3.5081mm  T          0.00                
D5         DO-214AB              72.14mm        41.3mm       75.95mm        41.3mm       75.95mm        41.3mm  B        180.00 D/S310         
NTC        NTCB15               10.217mm      14.611mm      10.217mm      14.611mm      6.5784mm     15.5182mm  T          0.00 2R56           
D8         DO-41(F)              46.75mm        39.7mm       46.75mm        37.2mm       46.75mm        37.2mm  T         90.00 TVS/P6KE150A   
TX1        EE19-1                60.85mm      32.925mm       55.85mm      40.925mm       55.85mm      40.925mm  T        360.00 EE-19          
L2         BF9                  83.125mm      15.875mm      83.125mm      15.875mm     82.0134mm      18.929mm  T        290.00 1uH            
C8         C0805                55.625mm      18.275mm      55.625mm      17.275mm      55.625mm      17.275mm  B        180.00 C/NC/0805      
C9         C0805W                 68.1mm      19.375mm        68.1mm      19.375mm        68.1mm      20.645mm  B        180.00 C/102P/1206/100V
R12        R0805               83.6678mm      10.436mm      82.775mm      10.425mm     82.7788mm      10.436mm  B         90.00 R/NC           
R13        R0805W                38.05mm       3.625mm       38.05mm       3.625mm       36.78mm       3.625mm  B        270.00 R/NC/1206      
R14        R0805W                38.05mm       5.675mm       38.05mm       5.675mm       39.32mm       5.675mm  B         90.00 R/47K/1206     
R19        R0805W               38.055mm       1.575mm      39.325mm       1.575mm      39.325mm       1.575mm  B         90.00 R/182K/1206    
R20        R0805W               38.045mm        7.75mm      36.775mm        7.75mm      36.775mm        7.75mm  B        270.00 R/NC/1206      
C15        C0805W              36.8492mm     24.5492mm       36.85mm       24.55mm     36.8492mm     23.2792mm  B        360.00 C/NC/1206/50V  
D7         SMB                  64.308mm      20.262mm      64.325mm      22.075mm      64.308mm      22.587mm  B        180.00 D/SS25         
R22        R1206W               37.225mm     31.0375mm      37.225mm       29.45mm      37.225mm       29.45mm  B        360.00 R/22M/1206     
R8         R1206W               47.575mm     14.2125mm      47.575mm        15.8mm      47.575mm        15.8mm  B        180.00 R/200K/1206    
5 V        UL1007-18AWG         68.375mm         3.7mm      68.375mm         3.7mm      68.375mm         3.7mm  T          0.00                
12 V       UL1007-18AWG         84.975mm         3.7mm      84.975mm         3.7mm      84.975mm         3.7mm  T         90.00                
C2         C0805W                 44.3mm      39.855mm        44.3mm      41.125mm        44.3mm      41.125mm  B        180.00 C/NC/1206/1kV  
C3         C0805W               39.805mm        13.8mm      41.075mm        13.8mm      41.075mm        13.8mm  B         90.00 C/223P/1206/50V
C5         C0805W               74.595mm      35.075mm      73.325mm      35.075mm      73.325mm      35.075mm  B        270.00 C/102P/1206/100V
C6A        CEA10                81.825mm        25.2mm      81.825mm        25.2mm      84.325mm        25.2mm  T          0.00 C/680uF/25V    
C10        C0805W                43.15mm       14.62mm       43.15mm       13.35mm       43.15mm       13.35mm  B        360.00 C/470pF/1206/50V
C16        CEA5-1                 29.5mm        12.1mm        29.5mm        12.1mm       30.75mm        12.1mm  T        360.00 C/1uF/50V      
C17        C0805W                51.45mm       14.58mm       51.45mm       15.85mm       51.45mm       15.85mm  B        180.00 1nF            
C18A       CEA6.3               73.575mm      14.025mm      73.575mm      14.025mm      72.325mm      14.025mm  T        180.00 C/330uF/10V    
C18        CEA6.3               72.025mm        20.8mm      72.025mm        20.8mm      70.775mm        20.8mm  T        180.00 C/330uF/10V    
C19        CEA5-1               72.175mm        7.35mm      72.175mm        7.35mm      70.925mm        7.35mm  T        180.00 C/47uF/10V     
D4         DO-41                  38.1mm       9.925mm        38.1mm       9.925mm        33.1mm       9.925mm  T        360.00 D/1N4935       
L3         BF9                  66.975mm      11.125mm      66.975mm      11.125mm      66.975mm      14.375mm  T        270.00 1uH            
R1         R0805W               41.775mm       39.87mm      41.775mm        38.6mm      41.775mm        38.6mm  B        360.00 R/NC/1206      
R2         R0805W                43.03mm       36.45mm        44.3mm       36.45mm        44.3mm       36.45mm  B         90.00 R/NC/1206      
R3         R0805W                 44.3mm       33.22mm        44.3mm       31.95mm        44.3mm       31.95mm  B        360.00 R/NC/1206      
R4         R0805W                69.82mm      35.075mm       68.55mm      35.075mm       68.55mm      35.075mm  B        270.00 R/300R/1206    
R5         R0805W                69.82mm      37.125mm       68.55mm      37.125mm       68.55mm      37.125mm  B        270.00 R/300R/1206    
R6         R0805W                 68.1mm       24.18mm        68.1mm       25.45mm        68.1mm       25.45mm  B        180.00 R/100R/1206    
R7         R0805W               70.175mm       24.18mm      70.175mm       25.45mm      70.175mm       25.45mm  B        180.00 R/100R/1206    
R10        R0805                 71.95mm       9.275mm       72.95mm       9.275mm       72.95mm       9.275mm  B        270.00 R/NC           
R23        R0805W                39.78mm      15.875mm       41.05mm      15.875mm       41.05mm      15.875mm  B         90.00 R/360K/1206    
C13        C1206                43.175mm      19.425mm      43.175mm      18.025mm      43.175mm      18.025mm  B        180.00 C/102P/1206/50V

